SELF-SANITISATION AGAINST BACTERIA AND FUNGI
with lock, stainless steel

Type
- Type L: with L-handle
Identification
- SC: with key (keyed alike)
- SU: with key (keyed differently)
Plunger pin / Pawl
AISI 303 stainless steel NI
L-Handle
Polyamide based (PA) technopolymer
- black colour
- temperature resistant up to 80 °C
Lock mechanism
Die-cast zinc alloy / Stainless Steel
Key (two pieces)
Steel, nickel plated
Features and applications
GN 314 stainless steel locking pins are generally used for quick fixing and connecting machining parts and components without the need for tools. Turning the key 180° moves the pawl at the front end of the pin to engage the locking of the pin. After locking, unauthorized removal is no longer possible. The key can be removed in both end positions.
Locks with coding SC are keyed alike, allowing each lock to be operated with the same key. Locks with coding SU have different locks with 100 different lock versions and correspondingly numbered keys.