LV.A-STP-VD Levelling feet

Technopolymer base, SUPER-technopolymer stem, Visually Detectable

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base

Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 5005 blue colour, matte finish.

Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).

Articulated stem

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, RAL 5005 blue colour, with hexagonal socket and regulation hexagon.

Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).

Standard executions

  • LV.A-STP-VD: without no-slip disk.
  • LV.A-AS-STP-VD: with NBR rubber no-slip disk, hardness 70 Shore A, supplied assembled to the base, suitable for food contact (FDA CFR.21 and EU 10/2011).
General information

Features

The RAL 5005 blue colour is easily visible in case of accidental food contamination.

Thanks to the property of the SUPER-technopolymer stem, high rigidity and mechanical resistance are obtained in addition to natural resistance to corrosion.

The special knurling under the lower lip of the base provides excellent stability and grip when using the levelling element without no-slip disk even on surfaces that are not perfectly flat.

The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see No-slip disks).

Order information

The levelling feet are supplied unassembled to make carriage and storage easier. The components (base and stem) are supplied in separate packing: less volume taken and better protection from scratches and dirt.

To order bases and stems separately, see:

Accessories

Accessories on request

NT. AISI 304 stainless steel or zinc-plated steel nut.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT