SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Steel
Type
- Type A: with pull ring, without rest position.
- Type C: with pull ring, with rest position.
- Type E: with pull lever, with stop position.
Guide
Steel precision casting:
zinc-plated, blue passivated ZB
zinc-plated and coated in epoxy resin:
black, RAL 9005, matte finish SW
Lever
Steel precision casting:
zinc-plated, blue passivated
Plunger pin / Pull ring
Zinc-plated steel, blue passivated
Spring
AISI 316Ti stainless Steel
Grub screw
Steel, zinc-plated
Features and applications
In the GN 722.6 spring indexing plungers the plunger pin is actuated by the pull ring or lever. This operation is performed manually, with a cable or by means of a pulling hook in the versions with pull ring. The dimensional tolerances between the tip and the guide body are chosen in order to guarantee functional reliability even in applications of approximate dimensions or in the event of contamination. For fastening, slotted or hexagonal mounting holes allow the use of socket cap screws and hexagon screws or nuts.