GN 612.2 Locking indexing plungers

rest in retracted position, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Body

Black-oxide steel.

Plunger

Nitrided steel.

Suggested tolerance for matching hole = H7.

Lever

Black-oxide steel.

Lever cover

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • GN 612.2-A: without lever cover.
  • GN 612.2-B: with lever cover.
General information

Features and applications

GN 612.2 indexing plungers are used when the plunger must be retracted quickly.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT