GN 728 - GN 728.5 Bridge handles

Aluminium or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

GN 728: pressure die-cast aluminium.

GN 728.5: stainless steel, sandblasted matte finish.

Standard executions

  • GN 728-A-BL: natural aluminium. Threaded blind holes. Back mounting.
  • GN 728-A-SW: epoxy resin coating, RAL 9005 black colour, matte finish. Threaded blind holes, back mounting.
  • GN 728-B-BL: natural aluminium, pass-through holes for cylindrical-head screws with hexagon socket. Front mounting.
  • GN 728-B-SW: epoxy resin coating, RAL 9005 black colour, matte finish. Pass-through holes for cylindrical-head screws with hexagon socket. Front mounting.
  • GN 728.5-A: threaded blind holes, back mounting.
  • GN 728.5-B: pass-through holes for cylindrical-head screws with hexagon socket, front mounting.
General information

Features and applications

GN 728-A and GN 728.5-A (back mounting) handles can be assembled opposed to GN 728-B and GN 728.5-B (front mounting) handles having the same hole centre distance (Fig.1).

GN 728.5-B - Stainless steel, pass-through holes for front mounting 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT