GN 722.5 Spring indexing plungers with ring or lever

Steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Type

  • Type A: with pull ring, without rest position.
  • Type C: with pull ring, with rest position.
  • Type E: with pull lever, with stop position.

Guide

Steel precision casting:

zinc-plated, blue passivated     ZB

zinc-plated and coated in epoxy resin:

black, RAL 9005, matte finish     SW

Plunger pin / Pull ring

Zinc-plated steel, blue passivated

Lever

Steel precision casting:

zinc-plated, blue passivated

Spring

AISI 316Ti stainless Steel

Grub screw

Steel, zinc-plated

General information

Features and applications

In the GN 722.5 spring indexing plungers the plunger pin is actuated by the pull ring or lever. This operation is performed manually, with a cable or by means of a pulling hook in the versions with pull ring. The dimensional tolerances between the tip and the guide body are chosen in order to guarantee functional reliability even in applications of approximate dimensions or in the event of contamination. The hexagonal mounting holes allow the use of socket cap screws and hexagon screws or nuts.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT