SELF-SANITISATION AGAINST BACTERIA AND FUNGI
for gravity drive indicators, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Standard execution
Boss H7 reamed through hole.
- VDSC-GXX+I: with revolving handle I.621+x in polyamide based (PA) technopolymer, black colour, matte finish.
Black-oxide steel boss.
- VDSC-GXX-SST+I: with revolving handle I.621+x in polyamide based (PA) technopolymer, black colour, matte finish.
AISI 303 stainless steel boss.
- VDSC-GXX+IR: with fold-away handle IR.620 in polyamide based (PA) technopolymer, black colour, matte finish.
Black-oxide steel boss.
- VDSC-GXX-SST+IR: with fold-away handle IR.620 in polyamide based (PA) technopolymer, black colour, matte finish.
AISI 303 stainless steel boss.
Indicator choice (to be ordered separately)
VDSC-XX solid handwheels can be used with analogue and digital-analogue gravity indicators.
To choose the indicator see the table below for possible assembly with indicators.
See also "Assembly instructions for gravity indicators type G"..