GN 237.3-A4 Heavy duty hinges

For particularly aggressive environments, stainless steel AISI 316

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Versions

  • Type A: with bores for countersunk screws
  • Type B: with bores for countersunk screws and centering attachments

Hinge leafs

AISI 316 stainless steel     A4

Matte shot-blasted finish     GS

Hinge pin

Stainless Steel AISI 630

  • Case hardened
  • With special grease lubricated, FDA compliant, class H1

Shim washers

AISI 316Ti stainless Steel

With special grease lubricated, FDA compliant, class H1

Information

Information

Heavy duty hinges GN 237.3-A4 are designed for use under tough conditions and are distinguished by a compact design. Attachment points with a wider spacing and more installation holes allow a more effective introduction of force into the mounting surface. The hinge pins are integral and allow the hinges to be used in environments with strong vibrations and shocks.

The heavy-duty hinges can also be used in particularly aggressive environments thanks to the materials used. Wear is minimized by the effective friction pairing of the hinge components and lubrication.

The type B hinge has centering attachments that prevent lateral slippage under high loads and protect the mounting screws from impermissible transverse force.

Accessories

Accessories

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT