RTGL Reducer for format change

Technopolymer, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Body

Glass-fibre reinforced polyamide based (PA) technopolymer, orange, textured finish.

Self-threading screws

AISI 304 stainless steel.

Gear

Acetal resin based (POM) technopolymer, white colour.

General information

Features and applications

RTGL reducers are used for the transverse adjustment of the lateral guides during the format change of the transported product (Fig.1).

RTGL - Reducer for format change 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT