SELF-SANITISATION AGAINST BACTERIA AND FUNGI
GGLF Side guide joint
For GLF and GCF, technopolymer
Material
Polyamide-based (PA) technopolymer, with self-lubricating additive, grey colour.
Features and applications
The GGLF joint is used as a connecting element at the ends of the GLF and GCF side guides (Fig.1). The self-lubricating additive guarantees maximum rolling resistance of the product.