GN 911.3 Clamping kit

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Cast CF-8 stainless steel lever, sandblasted matte finish.

AISI 303 stainless steel clamping element with retaining screw.

AISI 301 stainless steel return spring.

Standard Executions

  • GN 911.3 (d1 - l2): threaded screw.
  • GN 911.3 (d3): threaded hole.
General information

Features and applications

GN 911.3 clamping kit can be used as an alternative to the grub screws supplied with the different kinds of connecting clamps.

The correspondent clamping kit is indicated in the tables of the different clamps.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT