SELF-SANITISATION AGAINST BACTERIA AND FUNGI
MTD-S Latch clamps
with folded base and anti release lever, steel
Material
C10 zinc-plated steel.
Rivets
Zinc-plated steel.
Pulling hook
Perpendicular to clamping arm, zinc-plated steel.
Oscillating pin and nuts
Zinc-plated steel.
Handle
Polyurethane, red colour.
Zinc-plated steel.
Lever anti-release covering
Polyvinylchloride (PVC).
Spring
AISI 302 stainless steel.
Features and applications
Anti-release lever to prevent accidental opening in the presence of strong vibrations. All articulated joints are lubricated with special grease. MTD-S clamps ensure tight closing of any cover. The position of the pulling hook can be adjusted in length according to the specific applications.