GN 339-NI Levelling feet

Threaded stem, not adjustable, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Versions

  • Type KS: with bearing protection
  • Type KR: with no-slip disk

Stainless steel     NI

  • AISI 303
  • Hexagon nut ISO 4035, Stainless Steel AISI 304

Plastic caps:

Type KS

Acetal resin based (POM) technopolymer.

white (natural colour) RAL 9001

Type KR

Thermoplastic elastomer (TPE).

73 shore A ≈, black

Information

Information

Levelling mount GN 339-NI are used for applications in cases where no jointed link is required between foot and adjusting screw.

For this reason they offer the advantage of reduced height.

The gliding and/or the non-gliding protective cap is safely fixed in the foot.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT