GN 7017 Locking indexing plungers

With or without rest in retracted position, steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body, lifting lever and plunger

Zinc-plated steel (ST index).

AISI 303 stainless steel (NI index).

Spring

AISI 301 stainless steel.

Standard executions

  • GN 7017-B: without rest position and without locking nut.
  • GN 7017-BK: without rest position, with locking nut.
  • GN 7017-C: with rest position, without locking nut.
  • GN 7017-CK: with rest position and locking nut.

Index for material of the threaded body and the locking nut:

  • ST: zinc-plated steel.
  • NI: AISI 303 stainless steel.
Instructions of use

Assembly instructions

During assembly, do not exceed the value of the tightening torque indicated in the table for fastening the locking nut.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT