SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Stainless steel
Threaded body
AISI 303 stainless steel.
Plunger
Nickel-plated AISI 303 stainless steel.
Suggested tolerance for matching hole = H7.
Locking nut
Stainless steel.
Knob
High-resilience polyamide based (PA) technopolymer, black colour, matte finish or AISI 303 stainless steel.
Standard executions
- GN 313-A-NI: with knob, without locking nut.
- GN 313-AK-NI: with knob, with locking nut.
- GN 313-D-NI: without knob, without locking nut.
- GN 313-DK-NI: without knob, with locking nut.
- index 1: for plunger without internal threading.
- index 2: for plunger with internal threading.
Features and applications
GN 313-NI indexing plungers have fully retracted plunger out of gear.
By using the execution with internal threaded plunger (index 2), special devices may operate by means of threaded rods.
GN 313-D-NI and GN 313-DK-NI are without knob for operating by means of pneumatic cylinders, helical cams, etc.