SELF-SANITISATION AGAINST BACTERIA AND FUNGI
AISI 316L stainless steel
Material
AISI 316L stainless steel, sandblasted matte finish.
Standard executions
Butt-welded hub.
- VCM-A4 (d): with H7 reamed blind hole.
- VCM-A4 (d1): with threaded blind bore.
- VCM-A4-p: with threaded pin.