SELF-SANITISATION AGAINST BACTERIA AND FUNGI
AISI 316L stainless steel
Versions
- Type A1: pass-through hole
- Type A2: Through-hole with continuous thread
- Type A3: Through-hole with thread on both sides
AISI 316L stainless steel
Matte finish (Ra < 0.8 µm) MT
Sealing ring
- H-NBR H
Temperature resistant -25 °C to +150 °C
- EPDM E
Temperature resistant -40 °C to +120 °C
- FKM F
Temperature resistant -5 °C to +200 °C
- Blue
- Hardness 85±5 Shore A
- FDA compliant
Features and applications
Stainless steel spacers GN 6226 are certified according to EHEDG and DGUV Test guidelines and are intended for use in hygiene areas. The sealed mounting surfaces enable fastening without dead spaces. The high quality finish prevents adherence of dirt and facilitates cleaning.
Spacers are used to fasten parts at an offset parallel to their plane of installation. This avoids doubling up on surfaces and leaves space for cleaning. The internal thread can alternatively be used as a through hole by a screw with a smaller thread.
Accessory
Seals GN 7600