GN 20.1 Stainless Steel-Cover sleeves

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Specification

Stainless Steel AISI 304

Packing ring

H-NBR     H

temperature resistant -25 °C to +150 °C

EPDM     E

temperature resistant -40 °C to +120 °C

  • blue
  • hardness 85±5 Shore A
  • FDA compliant
General information

Features and applications

Stainless Steel-Cover sleeves GN 20.1 are intended for use in hygienic areas. These cover protruding male threads while also substituting for lock nuts. The sealed mounting surfaces enable fastening without dead spaces. The high quality finish prevents adherence of dirt and facilitates cleaning.

See technical data Hygienic Design

GN 20.1-E - With EPDM sealing ring 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT