ELK. Knobs with rear lobes

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.

Cover

Technopolymer in Ergostyle colours, matte finish. Ultrasonically welded to the body of the knob.

Standard executions

  • ELK-A: black-oxide steel boss, H9 reamed blind hole.
  • ELK-B: brass boss, threaded blind hole.
  • ELK-FP: black-oxide steel boss, H7 reamed pass-through hole.
  • ELK-p: zinc-plated steel threaded stud with chamfered flat end as in UNI 947 : ISO 4753 (see Technical data).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT