VC.192 Solid lobe knobs

Duroplast

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Phenolic based (PF) Duroplast, black colour, glossy finish.

Standard executions

  • VC.192-A: black-oxide steel boss, plain blind hole.
  • VC.192-B: brass boss, plain or threaded blind hole.
  • VC.192-SST: AISI 303 stainless steel boss, threaded blind hole.
  • VC.192-p: zinc-plated steel threaded stud with chamfered flat end as in UNI 947 : ISO 4753 (see Technical data).
  • VC.192-SST-p: AISI 303 stainless steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT