VL.640-FP Lobe knobs

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, glossy finish.

Standard executions

  • VL.640-FP: black-oxide steel hub, not drilled.
  • VL.640-FP-A-M: black-oxide steel hub with threaded pass-through hole.
  • VL.640-FP-A: black-oxide steel hub with H7 reamed pass-through hole.
  • VL.640-FP-B: brass hub, not drilled.
Other executions

Special executions on request

Different RAL colours with zinc-plated steel hub.

Handwheels with cross holes according to EN 110  .

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT