GN 918.5 Cam locking levers

Radial lock, stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever

AISI 303 stainless steel, sand-blasted matte finish.

Handle

Type PLX. Phenolic based (PF) Duroplast, black colour, glossy finish.

Washer

AISI 630 hardened stainless steel.

Eccentric cam

Nickel-plated AISI 303 stainless steel.

Reference bushing (executions GN 918.5-KVS, GN 918.5-GVS, GN 918.5-SKS)

Hardened stainless steel.

Threaded bushing (executions GN 918.5-KVB, GN 918.5-GVB, GN 918.5-SKB)

Hardened stainless steel.

Standard executions

AISI 630 hardened stainless steel threaded pin:

  • GN 918.5-KV: with angled lever
  • GN 918.5-GV: with straight lever.
  • GN 918.5-SK: with hexagon.

AISI 304 stainless steel cylindrical head screw on the operator side:

  • GN 918.5-KVS: with angled lever
  • GN 918.5-GVS: with straight lever.
  • GN 918.5-SKS: with hexagon.

AISI 304 stainless steel cylindrical head screw on the rear side:

  • GN 918.5-KVB: with angled lever
  • GN 918.5-GVB: with straight lever.
  • GN 918.5-SKB: with hexagon.

Suffix for the direction of the locking action:

  • L: anticlockwise locking action.
  • R: clockwise locking action (version shown in the drawings).
General information

Features and applications

GN 918.5 cam locking levers allow the achievement of strong locking values with safe and fast lock-unlock movements.

The system is self-locking at any angular positioning.

The lever is connected to the cam by means of a toothed element providing precise positioning while releasing the screw.

The washer eliminates the need for expensive items with female threadings and therefore the screw can be used directly on T-nuts for connection plates.

GN 918.5-GVS - Straight lever, operator side screw 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT