GN 732.1 Shoulder screws with collar

Steel or stainless steel AISI 303

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • GN 732.1-ST: black-oxide steel class 5.8 (tensile strength 500 N/mm²), case-hardened (hardening depth 0.2 ÷ 0.4 mm).
  • GN 732.1-NI: AISI 303 stainless steel
General information

Features and applications

d2 and l1 dimensions can be used with GN 732.1 shoulder screws together with eye screws DIN 444, eye nuts type GN 444.2 hubs with eccentric cam type GN 919.

GN 732.1-NI - Stainless steel 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.