SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Technopolymer
Material
High-resilience polypropylene based (PP) technopolymer handle, black colour, matte finish.
Standard executions
- IRS.802: black-oxide steel double guide pin, sintered and oxidised steel flat base for embedded mounting, black-oxide steel screw.
- IRS.802-SST: AISI 303 stainless steel double guide pin, sintered AISI 303 stainless steel flat base for embedded mounting, AISI 303 stainless steel screw.
Features and applications
Handle pivots freely during operation: a system of coaxial bushings compensates return spring load.
The safety fold-away handle is provided with a special return mechanism "Fold-O-matic®" which automatically folds the handle into the retracted position when the operation has been completed. A light pressure on the handle in the direction of the handwheel axes is enough to bring it in the operation position allowing the operator to turn the handwheel freely.