GN 7332 Flush pull handles

for mounting with screws, with or without gasket, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 304 stainless steel, sandblasted matte (GS) or electropolished (EP) finish.

Packing ring

In black synthetic NBR rubber or blue silicone, suitable for contact with food FDA-compliant (U.S. Food and Drug Administration), attached to the handle body.

Screws (only for GN 7332-A-2)

AISI 304 stainless steel with countersunk flat head, with polyamide coating in the underhead.

IP protection

Degree of protection IP 66 in accordance with EN 60529 table.

(only for executions with packing ring).

Standard executions

Front mounting by means of pass-through holes for M5 countersunk flat head screws:

  • GN 7332-A-1: without gasket and screws.
  • GN 7332-A-2: with packing ring NBR, black colour and and 4 M5 AISI 304 stainless steel screws.

Rear mounting by means of 4 M5 screws welded to the handle body:

  • GN 7332-C-1: without gasket.
  • GN 7332-C-2: with packing ring NBR, black colour.
  • GN 7332-C-3: with silicone packing ring, blue.
GN 7332-C-3 - Back mounting, with silicone packing ring 
Instructions of use

Assembly instructions

Drill the handle housing according to the template dimensions.

GN 7332-C-3 - Back mounting, with silicone packing ring 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT