MPG Guide rail clamps

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

AISI 304 stainless steel cylindrical head screws with hexagon socket, nickel-plated brass nuts.

  • MPG-T: for both the standard trapezoidal guides.
  • MPG-C: for round guide.
  • MPG-R: for rectangular guide.
General information

Features and applications

MPG-T execution can be used with the side guides having an AISI 304 stainless steel bracket of thickness 1.5 or 2 mm.

MPG-R - For rectangular guides 
sBL
1.517.516
21817
Instructions of use

Assembly instructions

  • Mount the guide rail clamp on the support bar (dimension 25x8 mm), the assembly consists in inserting the bar into the specific clamp slot (Fig.1).
  • Insert the guide into the clamp housing and then clamp the screws (Fig.2).
  • Set the height of the clamp and clamp by means of a M8 screw, not supplied (Fig.3).
MPG-R - For rectangular guides 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.