VMT-SST Three-arm knobs Ganter Norm GN 5345

Stainless steel, easy cleaning

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

AISI 303 stainless steel, sandblasted matte finish.

  • VMT-SST: without hole.
  • VMT-SST (dH7): with plain blind hole.
  • VMT-SST (d): with threaded blind hole.
  • VMT-SST-FP: with threaded pass-through hole.
General information

Features and applications

The three-lobe shape with large recesses is particularly ergonomic, ensuring an effective grip even with work gloves.

The design without rear recesses prevents unhealthy residues from depositing, ensuring maximum ease of cleaning.

Particularly suitable for applications on machines and equipment whose parts must be frequently cleaned by using water jets or steam.

On request

Special executions on request

Glossy finish.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT