GN 238 Hinges with adjusting inserts

Screw-covers, die-cast zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Die-cast zinc alloy.

Colour

Epoxy resin coating, RAL 9005 black, matte finish.

Adjusting inserts

Hardened steel.

Rotating pin

AISI 303 stainless steel.

Screw-covers

Technopolymer, dark grey colour, matte finish.

Standard executions

  • GN 238-BJ: with 4 inserts for countersunk-head screws, for horizontal and vertical adjustment.
  • GN 238-EJ: with 2 inserts for countersunk-head screws, for horizontal or vertical adjustment.
  • GN 238-NJ: pass-through holes for countersunk-head screws, without adjusting inserts.
General information

Features and applications

The adjusting inserts are designed to compensate limited misalignments of doors. Vertical and horizontal adjustments are both possible by simply setting the orientation of the inserts, thus obtaining the perfect alignment between the door and the frame.

A round ring, situated on the rear part of the adjusting inserts, offers a secure mounting by carving the knurlings on the hinge holes.

Rotation angle (approximate value)

Max 180º (-20° and +160° being 0° the condition where the two interconnected surfaces are on the same plane).

GN 238-BJ - 4 inserts for countersunk-head screws, for horizontal and vertical adjustment 
Other executions

Special executions on request

GN 238-SR: epoxy resin coating, RAL 9006 grey colour, matte finish, with screw-covers in light grey colour.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT