GN 146.1 Connecting clamps with mounting base

for linear actuators, aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium, epoxy resin coating, RAL 9005 black colour, matte finish.

AISI 304 stainless steel screws and nuts.

Standard executions

  • GN 146.1-B: without sliding bushings.
  • GN 146.1-G: with polyamide based (PA) or polytetrafluoroethylene based (PTFE) technopolymer sliding bushing.
General information

Features and applications

GN 146.1 connecting clamps can normally be matched with the linear actuators.

The additionally provided mounting holes are used to connect to the drive key of a linear actuator. The hole identified as G is provided with sliding bushings

By clamping the guide hole d1 it is possible to adjust the actuator positioning and to lock the slider after having set up the final position.

The "z" grub screw may be replaced by the kit GN 911.

GN 146.1-G - With sleeve bearing 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.