MVD. Vertical toggle clamps

with double base, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

C10 zinc-plated steel.

Rivets

Zinc-plated steel.

Handle

Polyurethane, red colour.

Standard executions

  • MVD-AVF: with open clamping lever and two folded retainers.
  • MVD-EVF: with solid clamping lever and retainer for welding.

Clamping bolt

To be ordered separately.

General information

Features and applications

All articulated joints are lubricated with special grease.

MVD. toggle clamps can be mounted on two different surfaces and occupy a limited space for clamping as lever and arm move in two opposite directions.

MVD-EVF - With solid clamping lever and bolt retainer 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT