KSW Control sensor kit

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base

AISI 304 stainless steel.

Sensor holder plate

AISI 304 stainless steel.

Screws, nuts and washers

AISI 304 stainless steel.

Inductive proximity switch

  • Body: AISI 304 stainless steel, M8x1 threaded.
  • Retaining nuts: AISI 304 stainless steel.
  • Spring washers: AISI 304 stainless steel.

Standard executions

  • KSW-A-E: for vertical series toggle clamps with folded base.
  • KSW-B-F: for vertical series toggle clamps with straight base.
  • KSW-M-O: for horizontal series toggle clamps with folded base.
  • KSW-N-P: for horizontal series toggle clamps with straight base.
KSW-A-E - for vertical series toggle clamps with folded base 
General information

Features and applications

The control sensor kit consists of a folded or straight base to be fixed to the sensor holder plate using two threaded screws with nuts and washers, which are included in the supply. The slotted holes in the base allow the kit to be assembled on both sides of the clamp base and the inductive sensor (included in the supply) to be positioned according to the needs of the application, allowing the presence or proximity of metal objects to be detected without the need for physical contact, due to the change in the electromagnetic field that is generated and consequently detected by the sensor: This change is then converted into an electrical impulse, which is sent remotely to indicate that the clamp has been closed or opened, and in the event of accidental movement or incorrect opening caused by vibration or shock, it can trigger a blockage of the machining process.

Inductive proximity switch
Output typePNP normally open
Voltage range10-36 V DC
Output indicatorYellow LED activated
Short circuit/overload indicatorFlashing LED
Working temperature-25 +80 °C
Protection classIP 67
KSW-A-E - for vertical series toggle clamps with folded base 
CodeDescriptionToggle clamp seriesToggle clamp baseToggle clamp typeClamp dimensions
GG.AU800KSW.130-A-EVerticalFoldedMVA / MVAS / MVAS-PR / MVA-R130
GG.AU804KSW.230-A-E230
GG.AU801KSW.130-B-FVerticalStraightMVB / MVBS / MVBS-PR130
GG.AU805KSW.230-B-F230
GG.AU802KSW.130-M-OHorizontalFoldedMOA / MOAS / MOAS-PR / MOA-R130
GG.AU806KSW.230-M-O230
GG.AU803KSW.130-N-PHorizontalStraightMOB / MOBS / MOBS-PR130
GG.AU807KSW.230-N-P230
Accessories on request

Accessories on request

Connector for sensor with 3 - 5 or 10 metre cable.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT