GN 408.1 Positioning and supporting elements

with threaded stud, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Types

  • Type B: Smooth contact face, turned
  • Type G: Smooth contact face, ground
  • Type K: Spherical contact face, turned

Steel     ST

  • case hardened
  • blackened
General information

Features and applications

GN 408.1 positioning and supporting elements are used for mounting and positioning of parts for machining. They can also be used as stops, thrust pieces or feet.

Type G is especially suited for applications in which the height of the supporting surfaces must be as precise as possible. On uneven or inclined surfaces, such as unmachined parts, the curved supporting surface of type K offers particular advantages.

GN 408.1-G - Smooth contact face, ground 
On request

On request

  • other dimensions
  • other materials
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT