MSM-G Pivoting connecting clamps Ganter Norm GN 475

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium.

Clamping and grub screws

AISI 304 stainless steel with hexagon socket.

Standard executions

  • MSM-G-ANB: anodised aluminium, black colour.
  • MSM-G-MT: natural aluminium, matte finish.
General information

Key to table dimensions

d, d1 = holes diameters for shaft tolerance h11.

d3, d4 = clamping screws which can be replaced with clamping kit type GN 511.

MSM-G-MT - Natural aluminium 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.