SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Stainless steel base and stem

Standard executions
AISI 304 stainless steel base with holes for ground mounting, AISI 303 stainless steel threaded blind stem or ball joint.
AISI 304 stainless steel screw and nut.
- LMY.F: with adjusting hexagon.
- LMY.F-HS: with hexagon socket at the upper end and spanner flats at the base.
- LMY.F-EH: with hexagon upper end and spanner flats at the base.
- LMY.F-HV: with AISI 303 stainless steel adjustable sleeve for the protection of the threading and spanner flats at the base.
- AS index: with NBR rubber no-slip disk (PERBUNAN), hardness 70 Shore A, black colour.
Features
The convex shape of the base in the stem supporting point reduces the deposit of dirt and simplifies the cleaning operations.
The sleeve covering the threaded part of the stem (LMY.F-HV) is adjustable and reduces the deposit of dirt.
Technical data
The static load values in the table below are the result of laboratory tests in which the load has been applied perpendicularly to the base.
Such values have to be considered as purely indicative and must be verified under the specific conditions of use.
Under common working conditions, side or angular loading increases the stress on the levelling element and reduces its carrying capacity.
It's the user's responsibility to determine, case by case, whether the product is suitable for the intended use.