GN 722.1-A4 Locking indexing plungers

rest in retracted position, AISI 316 stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Body and lever made out of cast AISI 316 stainless steel for welding, AISI 316Ti stainless steel spring, AISI 316 stainless steel plunger:

  • GN 722.1-A-A4: square body, with mounted operating lever.
  • GN 722.1-AU-A4: square body, with unmounted operating lever.
  • GN 722.1-R-A4: circular body, with mounted operating lever.
  • GN 722.1-RU-A4: circular body, with unmounted operating lever.

Grub screw

Stainless Steel A4

General information

Features and applications

GN 722.1 lever indexing plungers are used when the plunger must be retracted quickly.

By rotating through 180° the lifting lever stops on the notch, keeping the plunger in the retracted position.

AISI 316 stainless steel is suitable for use in particularly aggressive environments.

The dimensional tolerances between plunger pin and guide are selected so that the functional reliability is guaranteed even after welding, applying a corrosion protection layer or in case of contamination.

In the case of fixing by welding, the unassembled AU version is particularly recommended to avoid alterations to the microstructure of the material due to the heating of the spring and the plunger. In this case, the spring indexing plunger is assembled only after the surface treatment of the welded guide.

GN 722.1-R-A4 - Circular body, mounted 
GN 722.1-R-A4 - Circular body, mounted 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT