GN 817.3 Indexing plungers with flange

With or without rest in retracted position, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base flange

Black-oxide steel.

Plunger

Ground and black-oxide steel with hardened end.

Suggested tolerance for matching hole = G6.

Knob

High-resilience polyamide based (PA) special technopolymer, black colour, matte finish.

Standard executions

  • GN 817.3-B: without rest position.
  • GN 817.3-C: with rest position.
General information

Features and applications

GN 817.3 indexing plungers are particularly suitable for applications where precise positioning is necessary. For this purpose, they are generally used in combination with guide bushings DIN 172 or DIN 179 whose length is determined by the protrusion of the plunger (l2).

GN 817.3-C - With rest position 
Accessories

Accessories on request

GN 770 guide bushings in ground and hardened steel, with matching hole in G6 tolerance.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.