PMT.101 Indexing Plungers

with rest position, SUPER-technopolymer body

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer.

Plunger

Black-oxide hardened steel or AISI 303 stainless steel.

Suggested tolerance for matching hole = H7.

Knob

Polyamide based (PA) technopolymer, high-resilience, black colour or RAL 3000 red colour (C6), matte finish.

Spring

AISI 302 stainless steel.

Locking nut

NTT: Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer.

Available also as accessory sold separately (see table).

Standard executions

  • PMT.101-A: black-oxide steel plunger, without locking nut.
  • PMT.101-AK: black-oxide steel plunger, with locking nut (supplied not assembled).
  • PMT.101-SST-A: AISI 303 stainless steel plunger, without locking nut, not magnetic.
  • PMT.101-SST-AK: AISI 303 stainless steel plunger, with locking nut (supplied not assembled), not magnetic.
General information

Features and applications

  • Lightness and high mechanical resistance of the product.
  • The SUPER-technopolymer threaded body of the plunger offers a low friction factor to the plunger stroke; no lubricating maintenance is required.
  • Anticorrosive material: suitable even in the presence of liquid or humidity (PMT.101-SST).
  • Resistant to several cleaning cycles with solvents and other chemical agents, for this reason they are suitable for applications as in the pharmaceutical or food industry.
  • The stop toothing (for the rest position) made out of SUPER-technopolymer: no risk of seizure or wear.
Instructions of use

Assembly instructions

Make sure that no machining residues are left on the threaded hole for the assembly of PMT.101 indexing plunger (see fig. 1). Do not make any chamfering in the hole (see fig. 2).

SUPER-technopolymer product based on ELESA technology, dimensions according to GN 617 standards as agreed with Otto Ganter GmbH Co. KG.

Another standard execution

PMT.100: indexing plungers without rest position.

PMT.101-A - Black-oxide steel plunger, without locking nut 
Accessories

Accessories on request

NTT: special glass-fibre reinforced polyamide based (PA) SUPER-technopolymer locking nut (see table).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT