GN 417-NI Indexing Plungers

with or without rest in retracted position, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Body

AISI CF-8 Stainless Steel-precision casting, sandblasted matte finish.

Plunger

AISI 303 stainless steel.

Spring

AISI 301 stainless steel.

Lifting ring

AISI 301 stainless steel.

Knob

High-resilience polyamide based (PA) technopolymer, black colour, matte finish (not removable).

Standard executions

  • GN 417-A-NI: with lifting ring.
  • GN 417-B-NI: with lifting knob.
  • GN 417-C-NI: with lifting knob and rest position.
  • GN 417-D-NI: with eyelet reinforced ring drive.
General information

Features and applications

For optimal positioning of the plunger of GN 417-NI indexing plungers use positioning flanges GN 417.1.

The GN 417-D-NI eyelet reinforced implementation is particularly suitable for remote operation (e.g. via cable).

GN 417-B-NI - Lifting knob 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT