GN 615.1-NI Bolt spring plungers

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Threaded body

AISI 303 stainless steel, screwdriver slotted head.

Standard executions

  • GN 615.1-BN: nitrided AISI 303 stainless steel bolt, stainless steel spring with normal end-force.
  • GN 615.1-BSN: nitrided AISI 303 stainless steel bolt, stainless steel spring with heavy end-force, threaded body with two laser-engraved lines.
Other executions

Special executions on request

  • GN 615.1-BN-MVK, GN 615.1-BSN-MVK: thread locking by means of micro-encapsulated red patch (see Technical data).

Working temperature: from -40°C to +170°C.

  • GN 615.1-BN-PFB, GN 615.1-BSN-PFB: thread locking by means of polyamide blue coating (see Technical data).

Working temperature: from -50°C to +90°C.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.