CMM-L Horizontally elongated hinges Ganter Norm GN 237

Die-cast zinc alloy

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Die-cast zinc alloy.

Rotating pin

AISI 303 stainless steel.

Standard executions

Pass-through holes for countersunk head screws:

  • CMM-L-A: hinge bodies with the same dimensions.
  • CMM-L-B: hinge bodies with different dimensions.

AISI 316 stainless steel threaded studs:

  • CMM-L-A-p: hinge bodies with the same dimensions.
  • CMM-L-B-p: hinge bodies with different dimensions.
General information

Rotation angle (approximate value)

Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

CMM-L-A - Holes for countersunk screws, hinge bodies with the same dimensions 
CMM-L-A - Holes for countersunk screws, hinge bodies with the same dimensions 
Resistance testsAxial StressRadial Stress90° Angled Stress
CMM-L-A - Holes for countersunk screws, hinge bodies with the same dimensionsCMM-L-A - Holes for countersunk screws, hinge bodies with the same dimensionsCMM-L-A - Holes for countersunk screws, hinge bodies with the same dimensions
DescriptionMaximum working load
Ea [N]
Maximum working load
Er [N]
Maximum working load
E90 [N]
CMM-L-A.50-76-SH-6130030001250
CMM-L-A.60-120-SH-8130045001500
CMM-L-B.50-63-SH-6150030001250
CMM-L-B.60-90-SH-8150045001500
CMM-L-A.50-76-p-M6x12120030002000
CMM-L-A.60-120-p-M8x14150045001500
CMM-L-B.50-63-p-M6x12150030002000
CMM-L-B.60-90-p-M8x14200045001500
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT