CFAX-IP Hinges with packing ring

Protection rating up to IP69K, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Rotating pin

Acetal resin based (POM) technopolymer, black colour.

Packing rings

NBR 70 Shore synthetic rubber, black colour, supplied not assembled.

Sealing washers

A2 stainless steel with packing ring in vulcanised EPDM, supplied not assembled.

Standard executions

  • CFAX-B-IP: nickel-plated brass bosses with threaded hole.
  • CFAX-p-IP: nickel-plated steel threaded studs.
General information

Rotation angle (approximate value)

Max 215° (-35° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

Features

CFAX-IP hinges allow sealing with a protection rating of up to IP69K.

The protection rating is maintained in both directions: from the outside of the protection to the inside and vice versa.

CFAX-p-IP - Threaded studs 
Resistance testsAxial StressRadial Stress90° Angled Stress
CFAX-p-IP - Threaded studsCFAX-p-IP - Threaded studsCFAX-p-IP - Threaded studs
DescriptionMaximum working load
Ea [N]
Load at breakage
Ra [N]
Maximum working load
Er [N]
Load at breakage
Rr [N]
Maximum working load
E90 [N]
Load at breakage
R90 [N]
CFAX.49-B-M5-IP400240044027601701320
CFAX.49-p-M5x14-IP37030703602400200900
Instructions of use

Assembly instructions

  • Fit the rectangular packing rings behind the hinge.
  • Install the hinge on the external side of the door.
  • Line up the packing washers with the fixing holes, with the packing ring facing towards the door.
  • Lock the hinge with a screw of the required length based on the thickness of the door (CFAX-B-IP) or with a nut (CFAX-p-IP).
CFAX-p-IP - Threaded studs 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.