CFP. Detent hinges

with screw-covers, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Acetal resin based (POM) technopolymer, black colour, matte finish.

Rotating pin

Acetal resin based (POM) technopolymer, black colour.

Screw-covers

Polyester based (PBT) technopolymer, black colour, matte finish, snap-in assembly.

Standard executions

  • CFP-SH: pass-through holes for countersunk head screws.
  • CFP-CH: pass-through holes for cylindrical head screws.
  • CFP-EH: pass-through holes for hexagonal head screws.
General information

Rotation angle (approximate value)

Max 195° (-15° and +180° being 0° the condition where the interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

This hinge can be used combined with the hinge type CFQ. with the same design, without detent position.

The detent device (ELESA patent) allows four different detent positions of the door (0°, +80°, +120°, +170°).

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

Resistant torque

All detent positions guarantee a resistant torque of about 1.1 Nm (which is the torque that must be applied to free the detent device of the hinge).

The hinge had been tested with more than 10.000 opening and closing cycles and the value of the resistant torque was unchanged.

CFP-EH - Pass-through holes for hexagonal head screws 
CFP-EH - Pass-through holes for hexagonal head screws 
CFP-EH - Pass-through holes for hexagonal head screws 
Resistance tests
Axial StressRadial Stress80° AND 90° ANGLED STRESS120° ANGLED STRESS70° ANGLED STRESSResistant torque
CFP-EH - Pass-through holes for hexagonal head screwsCFP-EH - Pass-through holes for hexagonal head screwsCFP-EH - Pass-through holes for hexagonal head screwsCFP-EH - Pass-through holes for hexagonal head screwsCFP-EH - Pass-through holes for hexagonal head screwsCFP-EH - Pass-through holes for hexagonal head screws
Maximum working load
Ea [N]
Load at breakage
Ra [N]
Maximum working load
Er [N]
Load at breakage
Rr [N]
Maximum working load
E80 e E90 [N]
Load at breakage
R80 e R90 [N]
Maximum working load
E120 [N]
Load at breakage
R120 [N]
Maximum working load
E170 [N]
Load at breakage
R170 [N]
[Nm]
3001220350197034562028585540014101.1
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT