GN 335 Tubular Handles

Oval cross section, zinc alloy and aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Die-cast zinc alloy, epoxy resin coating, RAL 9005 black colour, matte finish. Fixed to the oval tube by a screw.

End caps

Polyamide based (PA) technopolymer, light grey colour.

Standard executions

Back mounting, threaded blind holes:

  • GN 335-A-EL: anodised aluminium tube, natural colour.
  • GN 335-A-SW: aluminium tube, epoxy resin coating, RAL 9005 black colour, matte finish.

Front mounting by means of AISI 304 stainless steel screws, nuts and washers, included in the supply:

  • GN 335-B-EL: anodised aluminium tube, natural colour.
  • GN 335-B-SW: aluminium tube, epoxy resin coating, RAL 9005 black colour, matte finish.
General information

Features and applications

The GN 335 tubular handles are at a 45° inclination of the tube axes.

These handles are typically used on turning or rolling doors for machines and equipment.

Other executions

Special executions on request

Different lengths.

Handles with oval tube in anodized aluminium, natural colour and RAL 9006 light grey supports.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT