GN 5064 T-Handles

Stainless Steel AISI 316, Hygienic Design

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Main specifications

AISI 316 stainless steel precision casting

  • Matte finish (Ra < 0.8 µm)     MT
  • Polished finish (Ra < 0.8 µm)     PL

Sealing ring

  • H-NBR     H

Temperature resistant -25 °C to +150 °C

  • EPDM     E

Temperature resistant -40 °C to +120 °C

  • FKM     F

Temperature resistant -5 °C to +200 °C

  • Blue
  • Hardness 85±5 Shore A
  • FDA compliant
General information

Features and applications

T-handles GN 5064 comply with the DGUV testing principles and are intended for use in hygienic areas. The version with PL finish is additionally certified according to the guidelines of the EHEDG. The sealed mounting surface enables mounting without dead spaces; the impervious geometry in combination with the high quality finish prevents the accumulation of dirt and facilitates cleaning.

T-handles are great for lifting, moving and operating parts or for clamping purposes by means of threads. The ergonomic shape allows for high operating forces.

The T-handles can also be used in particularly aggressive environments thanks to the material used.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.