I.281 Cylindrical revolving handles

Duroplast

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Phenolic based (PF) Duroplast, black colour, glossy finish.

Standard executions

  • I.281: plain pass-through hole.
  • I.281+x: matte chrome-plated steel pin, cylindrical-head with hexagon socket.
  • I.281+x-SST: AISI 304 stainless steel pin, cylindrical-head with hexagon socket.
  • I.281+x+Gh: matte chrome-plated steel pin and locking nut, cylindrical-head with hexagon socket.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.