VH.153+IN Lobe knobs with pointer

with pointer, Duroplast

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Phenolic based (PF) Duroplast.

Index

Polyamide based (PA) technopolymer, black colour, glossy finish.

Standard executions

  • VH.153-B+IN: brass boss, plain blind hole.
  • VH.153-A+IN: black-oxide steel boss, plain blind hole.

Assembly by means of a transversal grub screw (two for VH.153/74 and /85) according to UNI 5929-85 (grub screws with hexagon socket and cup end). Included in the supply.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.