SELF-SANITISATION AGAINST BACTERIA AND FUNGI
with graduated flange, aluminium
Material
Knurled aluminium profile, anodised, black colour.
Cap
Acetal resin based (POM) technopolymer, light-grey colour.
Standard executions
H8 reamed hole. Assembly by means of a supplied stainless steel transversal grub screw with hexagon socket.
- GN 726.1-A: knob with triangular index.
- GN 726.1-B: knob with plain surface.
- GN 726.1-S: knob with standard graduation, 20 marks, numbering from 0 to 9 increases as the knob is turned clockwise.
Laser-engraved precision graduations.
Special executions on request
- Different graduations.
- On the surface of the cap words, marks, graphic symbols, etc...can be tampoprinted in colours.