DIN 6335 Star knobs

Cast iron or stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • DIN 6335-GG-C: cast iron, H7 reamed blind hole.
  • DIN 6335-GG-D: cast iron, threaded pass-through hole.
  • DIN 6335-GG-E: cast iron, threaded blind hole.
  • DIN 6335-GG-D-ZB: zinc-plated cast iron, threaded pass-through hole.
  • DIN 6335-GG-E-ZB: zinc-plated cast iron, threaded blind hole.
  • DIN 6335-NI-E: Cast AISI CF-8 stainless steel, sandblasted matte finish, threaded blind hole.
Other executions

Special executions on request

  • Solid hub (DIN 6335-GG-A).
  • H7 reamed pass-through hole (DIN 6335-GG-B).
  • Aluminium, glossy finish (DIN 6335-AL-PL).
  • Aluminium, matte finish (DIN 6335-AL-MT).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.