SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Visually Detectable technopolymer, easy cleaning
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 5005 blue colour, matte finish.
Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).
Standard executions
- VTT-SST-VD: AISI 304 stainless steel boss, threaded blind hole.
- VTT-SST-p-VD: AISI 304 stainless steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data).
Features and applications
The RAL 5005 blue colour is easily visible in case of accidental food contamination.
Particularly suitable for applications in the food and pharmaceutical industries.
The three-lobe shape with large recesses ensures an effective grip even with work gloves.
The design without rear cavities, generally adopted for reducing thickness, prevents unhealthy residues from depositing, ensuring easy cleaning. Particularly suitable for applications on machines and equipment whose parts must be frequently cleaned by using water jets or steam.