SELF-SANITISATION AGAINST BACTERIA AND FUNGI
with retaining chain or retaining cable, stainless steel
Types
- Type A: only with retaining ring
- Type H: with retaining cable
- Type K: with ball chain
Knob
Stainless Steel AISI 316L (A4)
Hub welded
Sand-blasted matte finish.
Threaded stud / Bushing
Stainless Steel AISI 304
Retaining cable GN 111.6 (Type A).
Stainless Steel AISI 301
Ball chain GN 111.5 (Type K).
Stainless Steel AISI 301
Retaining cable GN 111.2 (Type H).
Stainless steel
coated with clear plastic
Features and applications
Stainless Steel-Star knobs GN 5334.13 can be captive-attached to a base element with the help of a ball chain or a retaining cable. The star knobs are supplied ready assembled (with retaining ring and ball chain or retaining cable).
On request
- Ball chains / Retaining cables with other lengths
- with spiral retaining cable GN 111.4.
- other GN / DIN standards with retaining chain or retaining cable.